3 Description
The AT25010B/AT25020B/AT25040B provides 1,024/2,048/4,096 bits of Serial Electrically Erasable and Programmable Read-Only Memory (EEPROM) organized as 128/256/512 words of 8 bits each. The device is optimized for use in a wide range of industrial and commercial applications where low‑power and low‑voltage operations are essential. The device is available in space-saving 8‑lead SOIC, 8‑lead TSSOP and 8‑pad UDFN. All packages operate from 1.8V to 5.5V.