11 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
Examples:
| Device | Package | Package Drawing Code | Package Option | Shipping Carrier Option | Device Grade |
|---|---|---|---|---|---|
| AT25040B‑SSHL‑B | SOIC | SN | SS | Bulk (Tubes) | Industrial Temperature (-40°C to 85°C) |
| AT25010B‑SSHL‑T | SOIC | SN | SS | Tape and Reel | |
| AT25020B‑SSHL‑T | SOIC | SN | SS | Tape and Reel | |
| AT25020B‑XHL‑B | TSSOP | ST | X | Bulk (Tubes) | |
| AT25010B‑XHL‑T | TSSOP | ST | X | Tape and Reel | |
| AT25040B‑MAHL‑E | UDFN | Q4B | MA | Tape and Reel | |
| AT25020B‑MAHL‑T | UDFN | Q4B | MA | Tape and Reel | |
| AT25010B‑MAHL‑E | UDFN | Q4B | MA | Tape and Reel |