Write-Protect
(WP) Pin and Write Disable
Instructions for both Hardware and Software Data Protection
Self-Timed Write Cycle
within 5 ms Maximum
ESD Protection >
4,000V
High Reliability:
Endurance: 1,000,000 write cycles
Data retention: 100 years
Green (RoHS Compliant) Package Options
Die Sale Options: Wafer
Form and Bumped Wafers
DS20006251C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.