4.2.3.1 Fault Handling
If the red Fault LED (LD4) lights up after powering on, it indicates a Fault condition. To reset the Fault, press the push button SW3 (FLT_RESET).
Refer to MCLV-48V-300W Inverter Board Buttons and LEDs to locate the Fault LED (LD4) and the SW3 Fault Reset button.
Refer to the Motor Control Application Framework for more details on Fault handling (see section 4.7 – External Interface).