4 Conclusion
This document aims to emphasize the usage of MPLAB Code Configurator and it also describes the procedure for configuring the SDADC of the ATSAMC21N. The differential mode of this 16-bit resolution SDADC has been used and the results are displayed on a console. The user can directly program the code to the device and view the result on the terminal console.