3 Firmware Implementation
With the help of the MPLAB Code Configurator (MCC), the required peripheral library (PLIB) files are generated by configuring the respective components. Easy to use APIs have been provided to use the peripheral. This example demonstrates the basic use of the SDADC in interrupt and polling modes.