2 Differences Between the MSSP and Stand-Alone I2C Modules
The stand-alone I2C module has several important differences when compared to Microchip's Host Synchronous Serial Port (MSSP) module:
- Dedicated Address, Receive, and Transmit Buffers
- Interrupts for Address Match, Transmit Buffer Empty, Receive Buffer Full, Bus Time-out, Data Byte Count, Acknowledge and Not Acknowledge
- Clock Stretching Hardware for:
- RX buffer full
- TX buffer empty
- Address match
- Acknowledgment
- Hardware Supported Bus Time-out Detection
- Data Byte Counter
- Programmable SDA Hold Time
- Programmable Bus Free Time
- Dedicated I2C Pad Control Registers
- TRIS Register Setting
- Serial Clock (SCL) Source and Configuration
| Feature | I2C | MSSP | |
|---|---|---|---|
| Buffers/Registers | |||
| Address Buffers | I2CxADB0 | I2CxADB1 | SSPxADD |
| I2CxADR0 | I2CxADR1 | ||
| I2CxADR2 | I2CxADR3 | ||
| Transmit Buffer | I2CxTXB | SSPxBUF | |
| Receive Buffer | I2CxRXB | SSPxBUF | |
| Byte Count | I2CxCNT, I2CxCON3 | None | |
| Bus Time-Out | I2CxBTO, I2CxBTOC | None | |
| I2C Module Control | I2CxCON0 | SSPxCON1 | |
| I2CxCON1 | SSPxCON2 | ||
| I2CxCON2 | SSPxCON3 | ||
| I2CxCON3 | None | ||
| I2C Interrupt Control | I2CxPIE | PIEx | PIEx |
| I2CxPIR | PIRx | PIRx | |
| I2C Error Control | I2CxERR | PIEx | |
| PIRx | |||
| SSPxCON1 | |||
| I2C Status | I2CxSTAT0 | I2CxSTAT1 | SSPxSTAT |
| I2CxCON1 | SSPxCON2 | ||
| I2C Pad Control | RxyI2C | RxyI2C(1) | |
| Interrupt bits | |||
| Byte Count | CNTIF, I2CxIF | None | |
| ACK Detect | ACKTIF, I2CxIF | SSPxIF | |
| Data Write | WRIF, RXIF, I2CxIF | SSPxIF | |
| Address Match | ADRIF, I2CxIF | None | |
| Start Condition | SCIF, I2CxIF | SCIF, SSPxIF | |
| Restart Condition | RSCIF, I2CxIF | SCIF, SSPxIF | |
| Stop Condition | PCIF, I2CxIF | PCIF, SSPxIF | |
| Transmit Buffer Empty | TXIF, I2CxIF | SSPxIF | |
| Receive Buffer Full | RXIF, I2CxIF | SSPxIF | |
| Bus Time-Out | BTOIF, I2CxEIF | None | |
| Bus Collision | BCLIF, I2CxEIF | BCLxIF, SSPxIF | |
| NACK Detect | NACKIF, I2CxEIF | SSPxIF | |
| Status Bits | |||
| Bus Free Indication | BFRE | None | |
| Host Mode Active | MMA | None | |
| Client Mode Active | SMA | None | |
| Host Data Request | MDR | None | |
| Acknowledge Status | ACKSTAT | ACKSTAT | |
| Acknowledge Time Status | ACKT | ACKTIM | |
| Receive Overflow | RXO | SSPOV | |
| Transmit Underflow | TXU | None | |
| Transmit Write Error | TXWE | WCOL | |
| Transmit Buffer Empty | TXBE | BF | |
| Receive Read Error | RXRE | None | |
| Receive Buffer Full | RXBF | BF | |
| Data/Address Indicator | D | D/A | |
| Read/Write Indicator | R | R/W | |
| Enable/Action Bits | |||
| Module Enable | EN | SSPxEN | |
| Restart Enable | RSEN | RSEN | |
| Initiate Start Condition | When: | SEN | |
ABD = 0: Write to I2CxTXB - Hardware
sets S | |||
ABD =
1: Software sets S | |||
| Initiate Restart Condition | When: | RSEN | |
ABD = 0: Write to I2CxTXB - Hardware
sets S (when RSEN = 1) | |||
ABD =
1: Software sets S (when RSEN =
1) | |||
| Initiate Stop Condition | P, Hardware | PEN | |
| Enable Clock Stretching | CSD | SEN | |
| Clock Stretch Release | CSTR | CKP | |
| General Call Enable | GCEN | GCEN | |
| Enable Acknowledge Sequence | Hardware | ACKEN | |
| Receive Enable | EN | RCEN | |
| Clock Source and Configuration | I2CxCLK, FME, I2CxBAUD | SSPM, SSPxADD | |
| SDA Hold Time | SDAHT | SDAHT | |
| Bus Free Time Configuration | BFRET | None | |
| Bus Time-Out Configuration | I2CxBTO, I2CxBTOC | None | |
| Byte Count Configuration | I2CxCNT, ACNT, ACNTMD | None | |
| Address Hold Enable | ADRIE | AHEN | |
| Data Hold Enable | WRIE | DHEN | |
| SCL/SDA Pin Control | |||
| Weak Pull-up Control | PU<1:0> bits of RxyI2C | WPUx Register | |
| Use of internal pull-ups on bus? | Yes | Yes(1) | |
| Input Threshold Control | TH<1:0> bits of RxyI2C | INLVLx Register | |
| SMBus Threshold Control | TH<1:0> bits of RxyI2C | CKE bit of SSPxSTAT Register | |
| Slew Rate Control | SLEW bit of RxyI2C | SMP bit of SSPxSTAT Register | |
| Pin Direction Control | TRIS
(TRIS = 0) | TRIS (TRIS =
1) | |
| Open-Drain Control | ODCONx Register | Hardware Control | |
Note:
- The RxyI2C register is only available on select devices that contain the MSSP module(s). For devices that do not utilize the RxyI2C registers, internal Weak Pull-up resistors are not recommended for use, and input threshold levels and slew-rate control are determined by the INVLV and SLRCON registers, respectively.