2.9 TRIS Register Setting
The stand-alone I2C module requires the Tristate (TRIS) bits controlling the
I/O direction of each I2C pin to be initialized clear (TRISxy =
0). The MSSP module required the TRIS bit for each
pin to be initialized set (TRISxy = 1). In both cases, the
module will take control of the TRIS settings after initialization and once
the module is enabled.