3 Standards Compliance Targets
The XIFM gate driver has the following standards compliance targets:
- Railway application compliant to EN50155
- Electromagnetic Compatibility (EMC) compliant to EN 50121-3-2 and EN 61000-6-4
- Shock and vibration to EN 61373
- Fire hazard level—HL2