4.6 Data Valid
After the Start condition, each bit of data in the transmission needs to be settled for a time specified by tSU-DATA before SCL toggles from low-to-high (see the Table 1-4 section).
After the Start condition, each bit of data in the transmission needs to be settled for a time specified by tSU-DATA before SCL toggles from low-to-high (see the Table 1-4 section).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.