4.3.1 Execution
main.c – Initialize the Wi-Fi module and test the TCP client.
- Code summary:
- Configure the network
parameters in main.h.
/** Wi-Fi Settings */ #define MAIN_WLAN_SSID "DEMO_AP" /**< Destination SSID */ #define MAIN_WLAN_AUTH M2M_WIFI_SEC_WPA_PSK /**< Security manner */ #define MAIN_WLAN_PSK "12345678" /**< Password for Destination SSID */ #define MAIN_WIFI_M2M_PRODUCT_NAME "NMCTemp" #define MAIN_WIFI_M2M_SERVER_IP 0xc0a80164 //0xFFFFFFFF /* 255.255.255.255 */ #define MAIN_WIFI_M2M_SERVER_PORT (6666) #define MAIN_WIFI_M2M_REPORT_INTERVAL (1000) - Initialize the socket
module and register the socket callback function.
/* Initialize socket address structure. */ addr.sin_family = AF_INET; addr.sin_port = _htons(MAIN_WIFI_M2M_SERVER_PORT); addr.sin_addr.s_addr = _htonl(MAIN_WIFI_M2M_SERVER_IP); /* Initialize socket module */ socketInit(); registerSocketCallback(socket_cb, NULL);Note: The Server IP address in this example is 0xc0a80164, which translates to 192.168.1.100. - Connect to the AP.
/* Connect to router. */ m2m_wifi_connect((char *)MAIN_WLAN_SSID, sizeof(MAIN_WLAN_SSID), MAIN_WLAN_AUTH, (char *)MAIN_WLAN_PSK, M2M_WIFI_CH_ALL); - After the device is
connected to the AP, create a TCP client socket and connect to the
server in the main loop.
/* Open client socket. */ if (tcp_client_socket < 0) { if ((tcp_client_socket = socket(AF_INET, SOCK_STREAM, 0)) < 0) { printf("main: failed to create TCP client socket error!\r\n"); continue; } /* Connect server */ ret = connect(tcp_client_socket, (struct sockaddr *)&addr, sizeof(struct sockaddr_in)); - Requests to connect, send
and recv can be executed sequentially in the
socket_cb()function. Also, while using the send operation, the maximum data that can be transmitted usingsocket API send()is 1400 bytes.static void socket_cb(SOCKET sock, uint8_t u8Msg, void *pvMsg) { ... case SOCKET_MSG_CONNECT: { if (pstrConnect && pstrConnect->s8Error >= 0) send(tcp_client_socket, &msg_wifi_product, ...); } ... case SOCKET_MSG_SEND: { recv(tcp_client_socket, gau8SocketTestBuffer, ...); } ... case SOCKET_MSG_RECV: { tstrSocketRecvMsg *pstrRecv = (tstrSocketRecvMsg *)pvMsg; if (pstrRecv && pstrRecv->s16BufferSize > 0) { printf("socket_cb: recv success!\r\n"); printf("TCP Client Test Complete!\r\n"); } }
- Configure the network
parameters in main.h.
- Build the program and download it into the board.
- Start the application.