4.3 TCP Client
This example demonstrates the use of the ATWINC15x0/ATWINC3400 with the SAM D21 Xplained Pro board to test the TCP client.
It is based on the following hardware:
        - The SAM D21 Xplained Pro
 - The ATWINC15x0/ATWINC3400 on the EXT1 header