4.1.1 Execution
main.c - Initialize the Wi-Fi module and test with the UDP server.
- Code summary.
- Configure the network
parameters in main.h.
/** Wi-Fi Settings */ #define MAIN_WLAN_SSID "DEMO_AP" /**< Destination SSID */ #define MAIN_WLAN_AUTH M2M_WIFI_SEC_WPA_PSK /**< Security manner */ #define MAIN_WLAN_PSK "12345678" /**< Password for Destination SSID */ #define MAIN_WIFI_M2M_PRODUCT_NAME "NMCTemp" #define MAIN_WIFI_M2M_SERVER_IP 0xFFFFFFFF /* 255.255.255.255 */ #define MAIN_WIFI_M2M_SERVER_PORT (6666) #define MAIN_WIFI_M2M_REPORT_INTERVAL (1000) - Initialize the socket
module.
/* Initialize socket address structure. */ addr.sin_family = AF_INET; addr.sin_port = _htons(MAIN_WIFI_M2M_SERVER_PORT); addr.sin_addr.s_addr = _htonl(MAIN_WIFI_M2M_SERVER_IP); /* Initialize socket module */ socketInit(); - Connect to the AP.
/* Connect to router. */ m2m_wifi_connect((char *)MAIN_WLAN_SSID, sizeof(MAIN_WLAN_SSID), MAIN_WLAN_AUTH, (char *)MAIN_WLAN_PSK, M2M_WIFI_CH_ALL); - After the device is
connected to the AP, create a TX socket in the main loop.
/* Create socket for Tx UDP */ if (tx_socket < 0) { if ((tx_socket = socket(AF_INET, SOCK_DGRAM, 0)) < 0) { printf("main : failed to create TX UDP client socket error!\r\n"); continue; } } - Send data from the UDP
client TX socket to the UDP server RX
socket.
ret = sendto(tx_socket, &msg_wifi_product_main, sizeof(t_msg_wifi_product_main), 0, (struct sockaddr *)&addr, sizeof(addr));
- Configure the network
parameters in main.h.
- Build the program and download it into the board.
- Start the application.