1.3.6 Adjustable Output Voltage (ADJ)

For adjustable version, the output voltage is connected to the ADJ input through a resistor divider that sets the output voltage regulation value. This provides the user the capability to set the output voltage to any value they desire within the 1.3V to 5.0V range of the device.