5.1.2.1 Internal Power Dissipation
Internal power dissipation, junction temperature rise, junction temperature and maximum power dissipation are calculated in the following example. The power dissipation as a result of ground current is small enough to be neglected.
Package:
Package Type = 5-Lead SOT-223
Input Voltage:
VIN = 14V±5%
LDO Output Voltage and Current:
VOUT = 5V
IOUT = 100 mA
Maximum Ambient Temperature:
TA(MAX) = +60°C
Internal Power Dissipation: