3.4.2.1 SwTimerCreate
Definition: Returns a timer ID to be used before starting a timer. Timer ID is taken from common software timer free pool.
Syntax
StackRetStatus_t SwTimerCreate(uint8_t *timerId);
Input Parameters
| Parameter Name | Parameter Type | Description |
|---|---|---|
timerId | uint8_t | Timer ID of the item |
Return Type and Values
|
Parameter Name |
Parameter Type |
Description |
|---|---|---|
| ENUM | List of enumerated values for return status |
|
Return Value |
Reason |
|---|---|
LORAWAN_SUCCESS | New timerId is allocated |
LORAWAN_RESOURCE_UNAVAILABLE | There is no more timerId to allocate |
API Type – Synchronous