3.4.2.7 SwTimerStop
Definition: Stops a running timer. This API stops a running timer with specified timerId - Timer identifier
Syntax
StackRetStatus_t SwTimerStop(uint8_t timerId);
Input Parameters
|
Parameter Name |
Parameter Type |
Description |
|---|---|---|
timerId | uint8_t | Timer identifier |
Return Type and Values
|
Parameter Name |
Parameter Type |
Description |
|---|---|---|
| ENUM | List of enumerated values for return status |
|
Return Value |
Reason |
|---|---|
LORAWAN_SUCCESS | Timer is started successfully |
LORAWAN_INVALID_REQUEST | Timer is not running |
LORAWAN_INVALID_PARAMETER | Timer ID value is wrong |
API Type – Synchronous