3.4.2.3 SystemTimerInit
Definition: Initializes the software timer module. Timer free pool array gets initialized. Hardware (HW) timer callback assignment and TC initialization will be carried out.
Syntax
void SystemTimerInit(void);
Input Parameters
<None>
Return Type and Values
<None>
API Type – Synchronous