3.4.2.6 SwTimerStart
Definition: This function starts a regular timer and installs the corresponding callback function handling the timeout event.
Syntax
StackRetStatus_t SwTimerStart(uint8_t timerId, uint32_t timerCount,
SwTimeoutType_t timeoutType, void *timerCb, void *paramCb);
Input Parameters
|
Parameter Name |
Parameter Type |
Description |
|---|---|---|
timerId | uint8_t | Timer identifier |
timerCount | uint32_t | Timeout in microseconds |
timeoutType | SwTimeoutType_t |
|
timerCb | Void pointer | Callback handler invoked upon timer expiry |
paramCb | Void pointer | Argument for the callback handler |
Return Type and Values
|
Parameters Name |
Parameter Type |
Description |
|---|---|---|
StackRetStatus_t | ENUM | List of enumerated values for return Status |
|
Return Value |
Reason |
|---|---|
LORAWAN_SUCCESS | Timer is started successfully |
LORAWAN_INVALID_REQUEST | Timer is already running |
LORAWAN_INVALID_PARAMETER | Timer ID, timeout type or timeout value is wrong |
API Type – Synchronous