7.1 Connecting the ATmega328PB Xplained Mini Kit
This section helps the user to connect the ATmega328PB Xplained Mini with the Atmel Studio 7.
- Download and install Atmel Studio version 7 or later versions.
- Launch the Atmel Studio.
- Connect the ATmega328PB Xplained Mini to the USB port and it will be visible in the Atmel Studio.