6.4 PC Application – GenTemp
This application generates a template for the configuration file. The application generates random encryption keys and initial vectors, leaving other parameters for the user to be filled in (such as the Flash page size). It is recommended to always start with creating a template using this application.
The application is used as follows:
gentemp FileName.ext
FileName.ext is the name of the configuration file to be created. After the file has been generated it can be edited using any plain text editor.