1.6 Voltage-to-Frequency Converter
This circuit converts the analog input signal voltage to a pulse train with the frequency proportional to the amplitude of the input signal. The pulses are counted over a fixed period to determine the frequency and the pulse counter output, in turn, represents the sensor output signal voltage. Voltage-to-Frequency Converters reject noise well and are frequently used for conditioning slow and noisy signals.