1.5 Current-to-Voltage Converter
The Current-to-Voltage Converter is needed when the sensor gives output in terms of variation in resistance or current, such as Force Sensing Resistor (FSR), Photodiode, 4-20 mA industrial sensors, etc.
The Current-to-Voltage Converter is needed when the sensor gives output in terms of variation in resistance or current, such as Force Sensing Resistor (FSR), Photodiode, 4-20 mA industrial sensors, etc.