9.2.1 Board Specifications
The circuit board includes the following features:
- A 32-bit microcontroller using an Arm® Cortex®-M7 core which includes memory for holding the program code image. This image is used for programming the on-board Flash device.
- A USB Type-C® interface capable of USB speeds of 480 Mbps.
- Active and Status LEDs.