3.3.1 Target Connection Pinout
The programming connector pin functions are different for various devices and interfaces.
Refer to the following pinout tables for debug and data stream interfaces.
Note: Refer to the data sheet for the
device you are using as well as the application notes for the specific interface for
additional information and diagrams.
| MPLAB® PICkit® Basic In-Circuit Debugger Connector | DEBUG INTERFACE | Target5 Connector | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 8-Pin SIL1 | ICSP™ (MCHP) | MIPS EJTAG | Cortex® SWD | AVR® JTAG | AVR dW3 | AVR UPDI | AVR PDI | AVR ISP | AVR TPI | 8-Pin SIL | 6-Pin SIL | |
| Pin # | Pin Name | Pin # | Pin # | |||||||||
| 1 | TVPP | MCLR/ VPP | MCLR | RESET | RESET4 | 1 | 1 | |||||
| 2 | TVDD | VDD | VDD/VDDIO | VDD | VTG | VTG | VTG | VTG | VTG | VTG | 2 | 2 |
| 3 | GND | GND | GND | GND | GND | GND | GND | GND | GND | GND | 3 | 3 |
| 4 | PGD | DAT | TDO | SWO2 | TDO | DAT4 | DAT | MISO | DAT | 4 | 4 | |
| 5 | PGC | CLK | TCK | SWCLK | TCK | SCK | CLK | 5 | 5 | |||
| 6 | TAUX | RESET | RESET/ dW | CLK | RESET | RESET | 6 | 6 | ||||
| 7 | TTDI | TDI | TDI | MOSI | 7 | |||||||
| 8 | TTMS | TMS | SWDIO2 | TMS | 8 | |||||||
| ||||||||||||
| MPLAB® PICkit® Basic Connector | DATA STREAM | Target1 Connector | |
|---|---|---|---|
| 8-Pin SIL2 | PIC® and AVR® Devices | Arm® Cortex® Devices3 | 8-Pin SIL |
| Pin # | Virtual UART / CDC4 | Virtual UART / CDC4 | Pin # |
| 1 | 1 | ||
| 2 | VTG | VTG | 2 |
| 3 | GND | GND | 3 |
| 4 | TX (target) | 4 | |
| 5 | 5 | ||
| 6 | 6 | ||
| 7 | TX (target) | RX (target) | 7 |
| 8 | RX (target) | 8 | |
| |||