3.3.7 PIC MCUs - ICSP Connection

The MPLAB® PICkit® Basic In-Circuit Debugger supports debugging and programming of PIC microcontrollers (MCUs) and dsPIC digital signal controllers (DSCs) through ICSP™ (In-Circuit Serial Programming™) connections. The PICkit Basic SIL connector uses two device I/O pins and the reset line to implement in-circuit debugging and ICSP.