2.2.2 TimerDeInitialize()
The TimerDeInitialize() method releases all resources associated with the timer before system shutdown or reset. It cancels any running timers to prevent further callbacks or actions and frees up resources such as memory, hardware timers and event handlers.