2.2.1 OCPPDeinit()

The OCPPDeinit() function deinitializes or cleans up the OCPP system in an EV charging station or server. Upon calling, it terminates network connections, releases all resources and ensures that any ongoing communication or transactions are properly closed or aborted. This function ensures a clean shutdown of the system, preventing open communication channels, pending operations or memory leaks.