2.2.3 DataBaseDeinit()

The DataBaseDeinit() function is responsible for deinitializing or cleaning up the database system in an OCPP stack. When called, it takes care of tasks such as closing active database connections, releasing any allocated memory or resources related to the database, and finally ensuring that any pending transactions are properly committed or rolled back. It may also involve shutting down database-specific services or processes to ensure a clean and safe shutdown of the database subsystem.