3.3 RF Front End Control
The antenna diversity signals ANT_DIV_P/N are used to control the diversity switch U4. The signal ANT_DIV_P is available at the IO ring pin 18 to indicate the antenna currently in use.
In addition at pin 17, the RX_TX indicator signal is available to indicate if the module is currently in transmit mode.
| RF Front End Signal | MCU Function | MCU Pin | Port and SERCOM Configuration |
|---|---|---|---|
| ANT_DIV_P | FECTRL2 | 21 |
PA12; MUX=F; F3CFG=DIG1 Available at module pin 18 |
| ANT_DIV_N | FECTRL1 | 16 | PA09; MUX=F; F1CFG=DIG2 |
| FEM_RX_TX | FECTRL3 | 22 |
PA13; MUX=F; F0CFG=DIG3 for High active TX indication F0CFG=DIG4 for Low active TX indication Available at module pin 17 |