8.1 Mechanical Dimensions
Dimensions are in mm. The module pins are arranged with a 1 mm pitch distance. The module is designed in a symmetric way.
The module can be mounted to a base board with a soldered RF connection. For this case, one or both U.Fl connectors are left unconnected and the RF pads on the bottom side are used to feed an antenna located on the base board.