3.1.2 NRST External Reset Control
The NRST Manager can assert NRST for a programmable time period of between 60µs and 2s (approximately). This allows the Reset Controller to shape the NRST pin level and thus to guarantee that the NRST line is low for a time that is compliant with any external devices also connected to the system reset.