3.1 NRST Manager
To control an external device reset the NRST Manager shapes the NRST assertion period using a programmable timer. While asserted, after power-up, NRST is an output and driven low. When the programmable time period has elapsed the pin behaves as an input and all the system is held in reset if NRST is tied to GND by an external signal.