5.10.1 Requirements
Currently, to use Debugger Polling your project must be set up for these supported devices:
- AVR-8bit devices (UPDI interface)
- SAM-32bit devices (SWD interface)
Currently, to use Debugger Polling your project must be set up for these supported devices: