5.7 SAM ITM/SWO Trace
ITM (Instrumentation Trace Macrocell) trace outputs UART-format data using the Serial Wire Output (SWO). Not all SAM devices have ITM trace. See Help>Release Notes> Debug Features Support>Hardware Tool Debug Features by Device.
ITM (Instrumentation Trace Macrocell) trace outputs UART-format data using the Serial Wire Output (SWO). Not all SAM devices have ITM trace. See Help>Release Notes> Debug Features Support>Hardware Tool Debug Features by Device.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.