5.9.1 Requirements
Currently, to use PC profiling your project must be set up for these supported devices:
- PIC32MX with data capture – See Help>Release Notes>Debug
Features Support>Hardware Tool Debug Features by Device.Note: Other PIC32 devices are NOT supported.