10.1 Emulator Unit
The MPLAB ICE 4 in-circuit emulator unit is rated as:
- Class A device in a laboratory environment.
- Category C device in a home or office environment.
- Operating Temperature: 0°C - 70°C.
The MPLAB ICE 4 in-circuit emulator unit is rated as: