10.2 Power Specifications
External Power Connector (J2)
The connector is 9V DC +/- 5% center positive 2.5mm pin inner diameter/5.5mm outer diameter.
This connection is designed for the 9V Wall Mount Power Supply (Part Number AC002014), 110-220V universal power supply, which can provide power to the emulator and up to 1A of power to a target application.