10.4 PC Connection Specifications
MPLAB® ICE 4 In-Circuit Emulator can be connected to the PC (and MPLAB X IDE) using one of the following:
| Connection Type | Connection Details | Programming and Debugging | Trace |
|---|---|---|---|
| USB Type C (default) | SS USB 3.0, HS USB 2.0 | USB 2.0 up to 480 Mbps | USB 3.0 up to 4.8 Gbps |
| Wi-Fi | Direct or via access point | up to 28 Mbps | No |
| Ethernet | Direct or via network | up to 100 Mbps | No |
Connectors available on the MPLAB ICE 4 unit for communication are described in the following sections.