9.3.1 Trace Window and Related Dialogs
The trace window displays the results of a trace. This window is available for the emulator and the simulator.
Right clicking in a column of the window shown above will pop up a menu with a list of functions. For more on these functions, see the MPLAB X IDE User’s Guide/Help file, “MPLAB X IDE Windows and Dialogs,” “Trace Window.”