2.2 Components
The components of the MPLAB ICE 4 In-Circuit Emulator kit box are:
- The rectangular MPLAB ICE 4 unit housed in a durable black and metallic case, which is accented with an LED indicator bar (see figure.) On the sides of the unit are the USB connector, Ethernet connector, power connector, and communication and debug connectors.
- A Type C USB cable for default computer-to-emulator communication.
- A 9V power supply to power the unit.
- A 6-inch high-speed edge rate cable for connectivity to target devices.
- Various adapter boards and associated cables for support of legacy target connections. Find these in a small box attached under the kit box tray, i.e., pull the tray out to find the adapter boards and cables box.
Additional hardware and accessories may be ordered separately from the Microchip Purchasing and Client Services website (www.microchipdirect.com).
- 9V Wall Mount Power Supply (Part Number AC002014). For details, see Power Specifications.
A CAT5e/CAT6 Ethernet cable may be purchased elsewhere. Cables that do not have a anti-snag boot fit best.