8.2.7 Internal Error Actions
Internal errors are not expected nor should happen. They are used for internal Microchip development.
The most likely cause is a corrupted installation ( Corrupted Installation Actions).
Another likely cause is exhausted system resources:
- Try rebooting your system to free up memory.
- Make sure you have a reasonable amount of free space on your hard drive (and that it is not overly fragmented).
If the problem persists, contact Microchip Support.