8.2.2 Debugger to Target Communication Error Actions
If the MPLAB ICE 4 In-Circuit Emulator and the target device are not communicating with each other:
- Select Debug > Reset and then try the action again.
- Ensure that the cable(s) are of the correct length.