17.3.2 CCL LUTn Pin Position

Name: CCLROUTEA
Offset: 0x01
Reset: 0x00
Property: -

Bit 76543210 
     LUT3LUT2LUT1LUT0 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – LUT3 CCL LUT 3 Signals

This bit field controls the pin positions for CCL LUT 3 signals.

Value Name Description
OUT IN0 IN1 IN2
0 DEFAULT PF3 PF0 PF1 PF2
1 - Reserved Reserved Reserved Reserved

Bit 2 – LUT2 CCL LUT 2 Signals

This bit field controls the pin positions for CCL LUT 2 signals.

Value Name Description
OUT IN0 IN1 IN2
0 DEFAULT PD3 PD0 PD1 PD2
1 ALT1 PD6 PD0 PD1 PD2

Bit 1 – LUT1 CCL LUT 1 Signals

This bit field controls the pin positions for CCL LUT 1 signals.

Value Name Description
OUT IN0 IN1 IN2
0 DEFAULT PC3 PC0 PC1 PC2
1 ALT1 PC6 PC0 PC1 PC2

Bit 0 – LUT0 CCL LUT 0 Signals

This bit field controls the pin positions for CCL LUT 0 signals.

Value Name Description
OUT IN0 IN1 IN2
0 DEFAULT PA3 PA0 PA1 PA2
1 ALT1 PA6 PA0 PA1 PA2