17.3.1 EVSYS Pin Position

Name: EVSYSROUTEA
Offset: 0x00
Reset: 0x00
Property: -

Bit 76543210 
   EVOUTFEVOUTEEVOUTDEVOUTCEVOUTBEVOUTA 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 5 – EVOUTF Event Output F

This bit controls the pin position for event output F.

Value Name Description
0x0 DEFAULT EVOUT on PF2
0x1 ALT1 EVOUT on PF7

Bit 4 – EVOUTE  Event Output E

This bit controls the pin position for event output E.

Value Name Description
0x0 DEFAULT EVOUT on PE2
0x1 - Reserved

Bit 3 – EVOUTD Event Output D

This bit controls the pin position for event output D.

Value Name Description
0x0 DEFAULT EVOUT on PD2
0x1 ALT1 EVOUT on PD7

Bit 2 – EVOUTC Event Output C

This bit controls the pin position for event output C.

Value Name Description
0x0 DEFAULT EVOUT on PC2
0x1 ALT1 EVOUT on PC7

Bit 1 – EVOUTB  Event Output B

This bit controls the pin position for event output A.

Value Name Description
0x0 DEFAULT EVOUT on PB2
0x1 - Reserved

Bit 0 – EVOUTA Event Output A

This bit controls the pin position for event output A.

Value Name Description
0x0 DEFAULT EVOUT on PA2
0x1 ALT1 EVOUT on PA7