17.3.4 USARTn Pin Position

Name: USARTROUTEB
Offset: 0x03
Reset: 0x00
Property: -

Bit 76543210 
       USART2[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – USART2[1:0] USART 2 Signals

This bit field controls the pin positions for USART 2 signals.

Value Name Description
TxD RxD XCK XDIR
0x0 DEFAULT PF0 PF1 PF2 PF3
0x1 ALT1 PF4 PF5 - -
0x2 - Reserved
0x3 NONE Not connected to any pins