17.3.5 SPIn Pin Position

Name: SPIROUTEA
Offset: 0x05
Reset: 0x00
Property: -

Bit 76543210 
      SPI0[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – SPI0[2:0] SPI 0 Signals

This bit field controls the pin positions for SPI 0 signals.

Value Name Description
MOSI MISO SCK SS
0x0 DEFAULT PA4 PA5 PA6 PA7
0x1 ALT1 PE0 PE1 PE2 PE3
0x2 - Reserved
0x3 ALT3 PA0 PA1 PC0 PC1
0x4 ALT4 PD4 PD5 PD6 PD7
0x5 ALT5 PC0 PC1 PC2 PC3
0x6 ALT6 PC1 PC2 PC3 PF7
0x7 NONE Not connected to any pins