35.6 Peripherals Power Consumption

Use the table below to calculate the additional current consumption for the different I/O peripherals in the various operating modes. Some peripherals will request the clock to be enabled when operating in STANDBY. Refer to the peripheral section for further information.

Table 35-6. Peripherals Power Consumption(1)
Operating conditions:
  • VDD = 3.0V
  • TA = 25°C
  • OSCHF at 20 MHz with a prescaler division factor of six used as clock source
  • Device in Standby sleep mode
SymbolDescriptionMin.Typ.✝Max. 85°C Max. 125°CUnitConditions
IDD_WDTWatchdog Timer (WDT)—0.27——µA32.768 kHz internal oscillator
IDD_VREFVoltage Reference (VREF)————µA
————µA
————µA
IDD_BODBrown-out Detector (BOD) —14——μABrown-out Detect (BOD) continuous
—0.60——μABrown-out Detect (BOD) sampling @128 Hz, including IDD_OSC32K
—0.42——μABrown-out Detect (BOD) sampling @32 Hz, including IDD_OSC32K
IDD_TCA16-bit Timer/Counter Type A (TCA)—38——μADevice in Idle sleep mode
IDD_TCB16-bit Timer/Counter Type B (TCB)—19——μA
IDD_RTCReal-Time Counter (RTC)—0.60——μA32.768 kHz internal oscillator (OSC32K)
IDD_OSC32K32.768 kHz Internal Oscillator (OSC32K)—0.27——µA
IDD_XOSC32K32.768 kHz Crystal Oscillator (XOSC32K)————µA
IDD_OSCHFInternal High Frequency Oscillator (OSCHF)————µA
IDD_XOSCHFHigh Frequency Crystal Oscillator (XOSCHF)————µA
IDD_ADCAnalog-to-Digital Converter (ADC)—270——μA

CLK_ADC = 1 MHz,

device in Idle sleep mode

IDD_ACAnalog Comparator (AC)—160——μA

CTRLA.POWER = 0x0,

device in Idle sleep mode

————μA

CTRLA.POWER = 0x1,

device in Idle sleep mode

—110——μA

CTRLA.POWER = 0x2,

device in Idle sleep mode

IDD_DACDigital-to-Analog Converter (DAC)—104——μA

VDACREF = 1.024 V,

device in Idle sleep mode

—125——μA

VDACREF = 4.096 V,

device in Idle sleep mode

—98——µA

VDACREF = VDD,

device in Idle sleep mode

IDD_USARTUniversal Synchronous and Asynchronous Receiver and Transmitter (USART)————µAUSART Enabled @9600 Baud
IDD_SPISerial Peripheral Interface (SPI)—7.0——μA

SPI Host @100 kHz,

device in Idle sleep mode

IDD_TWITwo-Wire Interface (TWI)—27——μA

TWI Host @100 kHz,

device in Idle sleep mode

—21——μA

TWI Client @100 kHz,

device in Idle sleep mode

IDD_NVM_ERASEFlash Programming Erase —1.5——mA
IDD_NVM_WRITEFlash Programming Write —3.0——mA

✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

Note:
  1. The module's current consumption only. To calculate the total internal power consumption of the microcontroller, add the power consumption values of all the peripherals and the clock sources used to the base power consumption given in Power Consumption.
  2. Average power consumption with ADC active in Free Running mode.