35.15 TWI
| Symbol | Description | Min. | Typ.✝ | Max. | Unit | Condition |
|---|---|---|---|---|---|---|
| fSCL | SCL clock frequency | — | — | 1000 | kHz | Max. frequency requires system clock over 12 MHz |
| VHYS | Hysteresis of Schmitt Trigger inputs | 0.05×VDD | — | 0.4×VDD | V | |
| VOL | Output low voltage | — | — | 0.4V | V | Iload = 3 mA, VDD > 2V |
| — | — | 0.2×VDD | Iload = 2 mA, VDD ≤ 2V | |||
| IOL | Low-level output current | 3 | — | — | mA | VOL = 0.4V |
| tSP * | Spikes suppressed by the input filter | 0 | — | 50 | ns | |
| tHD_STA * | Hold time (repeated) Start condition | 4.0 | — | — | µs | fSCL ≤ 100 kHz |
| 0.6 | — | — | fSCL ≤ 400 kHz | |||
| 0.26 | — | — | fSCL ≤ 1 MHz | |||
| TLOW * | Low period of SCL Clock | 4.7 | — | — | µs | fSCL ≤ 100 kHz |
| 0.6 | — | — | fSCL ≤ 400 kHz | |||
| 0.35 | — | — | fSCL ≤ 1 MHz | |||
| THIGH * | High period of SCL Clock | 4.0 | — | — | µs | fSCL ≤ 100 kHz |
| 0.6 | — | — | fSCL ≤ 400 kHz | |||
| 0.26 | — | — | fSCL ≤ 1 MHz | |||
| tSU_STA * | Setup time for a repeated Start condition | 4.7 | — | — | µs | fSCL ≤ 100 kHz |
| 0.6 | — | — | fSCL ≤ 400 kHz | |||
| 0.26 | — | — | fSCL ≤ 1 MHz | |||
| tHD_DAT * | Data hold time across all corners | — | 0 | — | ns | SDAHOLD[1:0] =
0x0 |
| 300 | — | 900 | SDAHOLD[1:0] =
0x3 | |||
| tSU_DAT | Data setup time | 250 | — | — | ns | fSCL ≤ 100 kHz |
| 100 | — | — | fSCL ≤ 400 kHz | |||
| 50 | — | — | fSCL ≤ 1 MHz | |||
| tSU_STO * | Setup time for Stop condition | 4 | — | — | µs | fSCL ≤ 100 kHz |
| 0.6 | — | — | fSCL ≤ 400 kHz | |||
| 0.26 | — | — | fSCL ≤ 1 MHz | |||
| tBUF * | Bus free time between a Stop and Start condition | 4.7 | — | — | µs | fSCL ≤ 100 kHz |
| 1.3 | — | — | fSCL ≤ 400 kHz | |||
| tCS | Client Clock Stretching delay | — | — | 250 | ns | |
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. * These parameters are characterized but not tested in production. | ||||||