35.1 Disclaimer

Unless otherwise specified, all typical values are measured at T = 25°C and VDD = 3.0V. All minimum and maximum values are valid across operating temperature and voltage unless otherwise specified.

The given typical values need to be considered for design guidance only, and part variation around the values is expected.